Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Hydro-Line N5 Series Tie-Rod NFPA Heavy Duty
Catalog Number
SXH00025
Model Code
N5U-5.00X18.00-N-3.00-2-T-H-N-1-1
Product Length/Depth
29.625 IN
Product Height
6.5 IN
Product Width
10.5 IN
Product Weight
145.6 LB

Product specifications

Mounting style
Head Trunnion
Chrome Plated Bore
Yes
Cushions
Non-cushioned
Construction type
Tie Rod
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Seal Type 1
Urethane Ultra Seal
Rod Seal Material 1
Urethane
Rod Material
Case Hardened
Net Stroke Length
18 IN
Working pressure - max
3000 Psi
Back-to-Back
No
Bore diameter
5 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
3 IN
Single or Double Rod
Single
Rod Coating
Chrome
Port Type
SAE 4-Bolt Flange
Rod End Style 1
Small male metric thread
Non-Rotating
Yes
Adjustable Stroke
Yes
Application
Hydraulic heavy duty application
Piston Seal Material
Nitrile
How to buy from Eaton