Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers NZ Series Tie-Rod NFPA Heavy Duty
Catalog Number
SXH0002H
Product Length/Depth
17.03 IN
Product Height
3.5 IN
Product Width
5.6 IN
Product Weight
26.7 LB

Product specifications

Mounting Style
Head Rectangular flange
Chrome Plated Bore
Yes
Cushions
Non-cushioned
Construction Type
Tie Rod
Reciprocating
Yes
Cushion Location
None
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Material
Non Case Hardened
Net Stroke Length
9 IN
Maximum Working Pressure
3000 Psi
Back-to-Back
No
Bore Diameter
2.5 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1 IN
Single or Double Rod
Single
Rod Coating
Chrome
Port Type
NPTF
Rod End Style 1
Small Male UN thread
Non-Rotating
No
Adjustable Stroke
Yes
Application
Hydraulic heavy duty application
Piston Seal Material
Nitrile
How to buy from Eaton