Select your location

Pneumatic tie-rod medium-duty cylinders – R series
SXH0004P
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers RE Series Tie-Rod NFPA Medium Duty
Catalog Number
SXH0004P
Model Code
RE17KE5P1KW22003
Product Length/Depth
29.56 IN
Product Height
5.5 IN
Product Width
7.5 IN
Product Weight
53.8 LB
Warranty
Hydraulics Warranty

Product specifications

Mounting style
Head Trunnion
Cushions
Cushioned both ends
Reciprocating
Yes
Close Stroke Tolerances
No
Piston Seal Type
Nitrile lip-type
Rod Seal Material 1
Teflon with Carboxilated Nitrile
Rod Material
Non Case Hardened
Net Stroke Length
22 IN
Back-to-Back
No
Bore diameter
5 IN
Port Location
Head 1-Cap 1
Rod 1 Diameter
1 IN
Port Type
NPTF
Rod End Style 1
Small Male UN thread
Adjustable Stroke
Yes
Chrome Plated Bore
Yes
Construction type
Tie Rod
Cushion Location
Head 3-Cap 3
Rod Seal Type 1
Carboxylated lip type
Working pressure - max
250 Psi
Single or Double Rod
Single
Rod Coating
Chrome
Non-Rotating
Yes
Application
Pneumatic Medium Duty application
Piston Seal Material
Nitrile
How to buy from Eaton