Download document () of 20
We make what matters work*

T010-001-K

Multi-Function Cable Tester with Wire Tracker (RJ45, RJ11, BNC, USB)

  • Easy-to-read LCD interface
  • Included headphones for use in noisy areas
  • Tests RJ45 (STP/UTP), RJ11, BNC and USB cabling
  • Tests for open, short, cross, reverse and pairing connection
  • 2-year limited warranty (Worldwide)
  • Alligator clip adapter for testing common metal wires

General specifications

Product Name
Eaton Tripp Lite series tester
Catalog Number
T010-001-K
UPC
037332189905
Product Length/Depth
3.31 in
Product Height
8.94 in
Product Width
5.28 in
Product Weight
0.88 lb
Warranty
2 year limited
Compliances
RoHS
Global Catalog
T010-001-K
Product Type
Tester

Product specifications

Accessory Class
Package Contents
Remote probe unit
Carrying case
RJ11 jumper cable, 6 in.
(2) 9V batteries
Owner’s manual
RJ11 to alligator clip adapter
Remote tester
Main tester
Headphones
RJ45 jumper cable, 6 in.
System Requirements
Cat5/5e
USB 2.0 (High Speed)
Cat6
Cat6a
Coax
Accessory Type
Cable tester
Technology
Cat6a
Cat6
USB 2.0 (High Speed)
Coax
Cat5/5e
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.