Download document () of 20
We make what matters work*

T012-001-K

Multi-Function Cable Tester with Wire Tracker and Tone Generator

  • Included headphones for use in noisy areas
  • 2-year limited warranty (Worldwide)
  • Find a short or breakage in non-powered wires
  • Find an RJ11, RJ45 or BNC cable among group of cables
  • LED flashlight on remote probe unit
  • Perform wire mapping on RJ45 cables

General specifications

Product Name
Eaton Tripp Lite series tester
Catalog Number
T012-001-K
UPC
037332189912
Product Length/Depth
1.81 in
Product Height
9.72 in
Product Width
5.91 in
Product Weight
1.1 lb
Warranty
2 year limited
Compliances
RoHS
Global Catalog
T012-001-K
Product Type
Tester

Product specifications

Package Contents
Main tester
RJ11 jumper cable
Remote probe unit
(2) 9V batteries
Headphones
Carrying case
Owner’s manual
RJ45 jumper cable
Alligator clip adapter
System Requirements
Cat5/5e
Cat6a
Cat6
Accessory Type
Cable tester
Technology
Cat6
Cat6a
Cat5/5e
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.