Download document () of 20
We make what matters work*

T016-004-K

4-Piece Network Installer Tool Kit with Carrying Case

  • Combines main tester unit and removable remote tester unit
  • Includes convenient carrying case
  • Includes cable tester, crimper, LSA punchdown tool and stripper
  • Tests multiple types: RJ11, RJ12, RJ45
  • Fast and slow LED flashing modes during automatic testing

General specifications

Product Name
Eaton Tripp Lite series tester
Catalog Number
T016-004-K
UPC
037332197986
Product Length/Depth
8.9 in
Product Height
2.4 in
Product Width
4.9 in
Product Weight
1.34 lb
Compliances
RoHS
Global Catalog
T016-004-K
Product Type
Tester

Product specifications

Package Contents
Cable tester
Crimping tool
Carrying case
Stripper tool
Owner’s manual
LSA punchdown tool
System Requirements
Cat6
Cat6a
Cat5/5e
Connector type
Networking-copper
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Cable tester
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Cat6a
Features
Flex Center
TAA Compliance
No
Connector group
RJ45
Connector
RJ45 (female)

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.