FC to LC 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)
| Product Name |
Eaton Tripp Lite series tester
|
| Catalog Number |
T020-001-LC62
|
| UPC |
037332197658
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.03 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
T020-001-LC62
|
| Product Type |
Tester
|
| Color |
Beige
Silver |
| Package Contents |
T020-001-LC62 FC to LC 62.5/125 Adapter
|
| System Requirements |
T020-001-PSF Multi-Function Optical Fiber Cable Tester
|
| Technology |
Multimode
|
| Features |
Flex Center
|
| Clad Diameter |
125
|
| Core Diameter - Max |
62.5
|