FC to LC 9/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)
| Product Name |
Eaton Tripp Lite series tester
|
| Catalog Number |
T020-001-LC9
|
| UPC |
037332197634
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.03 lb
|
| Compliances |
RoHS
|
| Global Catalog |
T020-001-LC9
|
| Product Type |
Tester
|
| Color |
Silver
Blue |
| Package Contents |
T020-001-LC9 FC to LC 9/125 Adapter
|
| System Requirements |
T020-001-PSF Multi-Function Optical Fiber Cable Tester
|
| Technology |
Singlemode
|
| Features |
Flex Center
|
| Clad Diameter |
125
|
| Core Diameter - Max |
9
|