Download document () of 20
We make what matters work*

T020-001-PSF

Multi-Function Optical Fiber Cable Tester with Power Meter, Light Source and Visual Fault Locator

  • USB Micro-B port for charging rechargeable AA batteries
  • FC connectors with optional SC, ST and LC adapters available
  • Light source supports 1310 and 1550 nm wavelengths
  • 2-year limited warranty (Worldwide)
  • Power meter supports 850, 1300, 1310, 1490, 1550 and 1625 nm
  • Auto-off function saves battery power

General specifications

Product Name
Eaton Tripp Lite series tester
Catalog Number
T020-001-PSF
UPC
037332190345
Product Length/Depth
2.28 in
Product Height
7.56 in
Product Width
6.06 in
Product Weight
1.06 lb
Warranty
2 year limited
Compliances
RoHS
Global Catalog
T020-001-PSF
Product Type
Tester

Product specifications

Accessory Type
Cable tester
Package Contents
Owner’s manual
T020-001-PSF Multi-Function Optical Fiber Cable Tester
Carrying case
(3) AA batteries
Cleaning swabs
Technology
Multimode
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.