USB-A Voltage and Current Tester Kit - LCD Screen, USB 3.1 Gen 1, M/F
| Product Name |
Eaton Tripp Lite series tester
|
| Catalog Number |
T050-001-USB-A
|
| UPC |
037332222077
|
| Product Length/Depth |
0.87 in
|
| Product Height |
0.54 in
|
| Product Width |
2.05 in
|
| Product Weight |
0.03 lb
|
| Compliances |
RoHS
|
| Global Catalog |
T050-001-USB-A
|
| Product Type |
Tester
|
| Application |
|
| Accessory Class |
USB accessories
|
| Accessory Type |
Current tester
|
| Relative Humidity |
0-80% non-condensing
|
| Color |
Black
|
| Voltage Compatibility (VDC) |
3.5V ~ 24V
|
| Connector type |
USB/Thunderbolt/Lightning
|
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) |
| Package contents |
T050-001-USB-A Voltage and Current Tester Kit, M/F
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Operating Temperature |
32° to 140°F (0° to 60°C)
|
| Operating Temperature Range |
32° to 140°F (0° to 60°C)
|
| Storage Temperature Range |
32° to 140°F (0° to 60°C)
|
| SideB Connector3 |
USB A (FEMALE)
|
| LED Indicators |
Green (Amperage) & Orange (Voltage)
|
| Connector group |
USB-A
|
| Input Current |
50mA - 6A
|
| Material |
ABS
|
| Connector |
USB A (male)
USB A (female) |