Download document () of 20
We make what matters work*

T100-PT1

Crimping Tool with Cable Stripper for Pass-Through RJ45 Plugs

  • Easily strips flat modular and round network cabling, including Cat6, Cat6a and Cat8
  • All-in-one cutter, stripper and crimper lets you create custom network or telecom cables
  • Ideal for installers who want to save time and money when tackling large-scale projects
  • Terminates pass-through 8-wire RJ45 modular plug types for faster, easier installation
  • Non-slip handle provides a strong, secure grip while cutting, stripping and crimping

General specifications

Product Name
Eaton Tripp Lite series tool
Catalog Number
T100-PT1
UPC
037332260758
Product Length/Depth
3.15 in
Product Height
1.18 in
Product Width
8.26 in
Product Weight
0.73 lb
Compliances
RoHS
Global Catalog
T100-PT1
Product Type
Tool

Product specifications

Color
Black
Blue
Package Contents
T100-PT1 Crimping Tool
Quick Start Guide
System Requirements
Cat6a
Cat5/5e
Cat6
Accessory Type
Tool
Technology
Cat6a
Cat5/5e
Cat6
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.