Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T10P48B05CUNV
UPC
786680055522
Product Length/Depth
15.82 IN
Product Height
30.25 IN
Product Width
16.87 IN
Product Weight
205 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Product specifications

Design
DS-3
Secondary Voltage
480 V
Type
Dry Type Distribution Transformer
Frame
815N
Tap Size
1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary Voltage
120 V, 240 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
80 °C rise
Kva Rating
5 kVA