Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T16P14S15CUNV
UPC
786680052088
Product Length/Depth
20.36 IN
Product Height
37.59 IN
Product Width
22.89 IN
Product Weight
375 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3

Product specifications

Design
DS-3
Secondary Voltage
110/220 V
Type
Dry Type Distribution Transformer
Frame
818N
Tap Size
1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary Voltage
220 V, 440 V
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Kva Rating
15 kVA