Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T18P11S15NV
UPC
786680053795
Product Length/Depth
19.5 IN
Product Height
37.53 IN
Product Width
22.59 IN
Product Weight
307 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3

Product specifications

Design
DS-3
Secondary Voltage
120/240 V
Type
Dry Type Distribution Transformer
Frame
817N
Tap size
1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary voltage
208 V, 416 V
Frequency rating
60 Hz
Coil material
Aluminum
Temperature rise
150 °C rise
Kva Rating
15 kVA