Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T20P11B15CUNV
UPC
786680104299
Product Length/Depth
20.36 IN
Product Height
37.59 IN
Product Width
22.89 IN
Product Weight
451 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Frame
818N
Tap size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary voltage
240 V, 480 V
Enclosure
NEMA 3R
Wiring connection
3XA
Secondary Voltage
120/240 V
Design
DS-3
Type
Totally enclosed, non-ventilated transformer
Frequency rating
60 Hz
Coil material
Copper
Temperature rise
80 °C rise
Volt ampere rating
15 kVA