Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T20P11B25CUESNV
UPC
786680060267
Product Length/Depth
23.84 IN
Product Height
42.03 IN
Product Width
24.22 IN
Product Weight
609 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Product specifications

Secondary Voltage
120/240 V
Design
DS-3
Special features
Electrostatically shielded
Type
Dry Type Distribution Transformer
Frame
819N
Tap size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary voltage
240 V, 480 V
Frequency rating
60 Hz
Coil material
Copper
Temperature rise
80 °C rise