Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T20P11E50NV
UPC
786680046797
Product Length/Depth
23.84 IN
Product Height
42.03 IN
Product Width
24.22 IN
Product Weight
1 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3

Product specifications

Design
DS-3
Secondary Voltage
120/240 V
Special Features
Electrostatically shielded
Type
Dry Type Distribution Transformer
Frame
820N
Tap Size
1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary Voltage
240 V, 480 V
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Kva Rating
50 kVA