Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
T20P11S1516ZZ
UPC
786680211409
Product Length/Depth
1.1 IN
Product Height
1.1 IN
Product Width
1.1 IN
Product Weight
224 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Recognized
Catalog Notes
NEMA TP-1 efficient, Open type core and coil assembly

Product specifications

Secondary Voltage
120/240 V
Type
Dry Type Distribution Transformer
Frame
CS15G103
Tap size
1 at +5% FCAN, 2 at -5% FCBN X 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary voltage
240 x 480 V
Frequency rating
60 Hz
Coil material
Aluminum
Temperature rise
150 °C rise
Volt ampere rating
15 kVA