Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
T20P11S5016CUZZ
UPC
786680211249
Product Length/Depth
1.1 IN
Product Height
1.1 IN
Product Width
1.1 IN
Product Weight
651 LB
Certifications
Contact Manufacturer

Product specifications

Secondary Voltage
120/240 V
Primary Voltage
240 x 480 V
Volt Ampere Rating
50 kVA