Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
T20P11S50CUEEZZ
UPC
786680136795
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Certifications
Contact Manufacturer

Product specifications

Secondary Voltage
120/240 V
Primary voltage
240 x 480 V
Volt ampere rating
50 kVA