Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Frame
818
Tap Size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Weathershield
WS11
Primary Voltage
240 V, 480 V
Enclosure
C-C
Wiring Connection
3XA
Design
DS-3C
Secondary Voltage
120/240 V
Type
Dry type distribution, ventilated transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Volt Ampere Rating
50 KVA