Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton ATS rack PDU
Catalog Number
T2235-3209
UPC
786680223846
Product Length/Depth
15 IN
Product Height
10 IN
Product Width
25 IN
Product Weight
20 LB
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting Direction
Horizontal
Color
Black
Form Factor
1U
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Input Connection
(2) L6-30P
Cord Length
9 ft
Wattage
4.99 kW max
Amperage Rating
24A
Input Voltage
208-240V
Phase
Single-phase
Frequency Rating
50-60 Hz

Electrical output

Outlets
(6) C13, (3) C19
Circuit Breaker
(3) 2P 15A
Outlet Control
No

Additional specifications

Series
eATS
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Rack PDU selector

Find the PDU model that best suites your needs.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time