Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton ATS rack PDU
Catalog Number
T2235-3370
UPC
786685345741
Product Length/Depth
10 IN
Product Height
4 IN
Product Width
24 IN
Product Weight
15 LB
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting Direction
Horizontal
Color
Black
Form Factor
1U

Electrical input

Input Connection
L5-20P
Cord Length
7 ft
Wattage
1.92 kW max
Amperage Rating
16A
Input Voltage
110-125V
Phase
Single-phase
Frequency Rating
50-60 Hz

Electrical output

Outlets
(1) L5-20R
Circuit Breaker
None
Outlet Control
No

Additional specifications

Series
eATS
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Rack PDU selector

Find the PDU model that best suites your needs.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time