Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
T27M23S10ZZ
UPC
786680060359
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
143 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Open type core and coil assembly

Product specifications

Design
DS-3
Secondary Voltage
230 V
Type
Dry Type Distribution Transformer
Frame
815C
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Single-phase
Primary Voltage
277 V
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Kva Rating
10 kVA