Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Design
DS-3
Secondary Voltage
120/240 V
Type
Dry Type Distribution Transformer
Frame
820N
Tap size
1 at +5% FCAN, 2 at -5% FCBN
Phase
Single-phase
Primary voltage
400 V
Frequency rating
50-60 Hz
Coil material
Aluminum
Temperature rise
150 °C rise
Kva Rating
45 kVA