Select your location

Medium-voltage ventilated general purpose transformers
T42D11S5016
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose medium voltage ventilated transformer
Catalog Number
T42D11S5016
UPC
786680224911
Product Length/Depth
25 IN
Product Height
38 IN
Product Width
26 IN
Product Weight
570 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
Medium Volt XFMR, DOE 2016 Efficient with NEMA 3R

Product specifications

Phase
Single-phase
Kva Rating
50 kVA
How to buy from Eaton