Select your location

Medium voltage ventilated general purpose transformers
T42D11S9916
Specifications

General specifications

Product Name
Eaton General purpose medium voltage ventilated transformer
Catalog Number
T42D11S9916
UPC
786680224935
Product Length/Depth
29.5 IN
Product Height
41 IN
Product Width
32 IN
Product Weight
810 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
Medium Volt XFMR, DOE 2016 Efficient with NEMA 3R

Product specifications

Phase
Single-phase
Kva Rating
100 kVA
How to buy from Eaton