Select your location

Medium voltage ventilated general purpose transformers
T46D11S3716
Specifications

General specifications

Product Name
Eaton General purpose medium voltage ventilated transformer
Catalog Number
T46D11S3716
UPC
786680206566
Product Length/Depth
25 IN
Product Height
28.75 IN
Product Width
23.9 IN
Product Weight
420 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
Medium V txs (Outsourced), DOE 2010 Efficient with NEMA 3R

Product specifications

Insulation
220C
Tap Size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Phase
Single-phase
Weathershield
Not Required
Sound Level
NEMA ST-20
Primary Voltage
4,160 V
Kva Rating
37.50 kVA
Design
Medium Voltage
Secondary Voltage
120/240 V
Type
Dry Type Distribution Transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Volt Ampere Rating
37.5 KVA
How to buy from Eaton