Select your location

Medium-voltage ventilated general purpose transformers
T46D11S5216CU
Specifications

General specifications

Product Name
Eaton General purpose medium voltage ventilated transformer
Catalog Number
T46D11S5216CU
UPC
786680225062
Product Length/Depth
32.5 IN
Product Height
50 IN
Product Width
32 IN
Product Weight
1800 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
Medium Volt XFMR, DOE 2016 Efficient with NEMA 3R

Product specifications

Phase
Single-phase
Kva Rating
250 kVA
How to buy from Eaton