Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
T48M11F05NV
UPC
786680112607
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
329 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated DS-3 or DT-3.

Product specifications

Frame
817N
Tap size
2 at +2.5% FCAN 4 at -2.5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary voltage
480 V
Kva Rating
5 kVA
Wiring connection
262F
Design
DS-3E
Secondary Voltage
120/240 V
Type
Totally enclosed non-ventilated transformer
Frequency rating
60 Hz
Coil material
Aluminum
Temperature rise
115 °C rise