Download document () of 20

T600DL-150N6B

Eaton PWRSUPP 600 480-120/208 150kVA 60HZ w/SPD, Transformer, K-Rated, NEMA 2, Consult Factory terminal, -10 degC to 40 degC, Gray

List price $33,616

General specifications

Product Name
Eaton Power-Suppress 600 power conditioner
Catalog Number
T600DL-150N6B
UPC
743172099280
Product Length/Depth
32 in
Product Height
38 in
Product Width
57 in
Product Weight
1470 lb
Certifications
Contact Manufacturer

Product specifications

Product Category
Transformer
Special features
K-Rated
Delta input
Yes
Enclosure
NEMA 2
Frequency rating
60 Hz
Mounting
Floor
Phase
Three-phase
Surge protection
Yes
Terminals
Consult Factory
Type
Power conditioner
Voltage rating
480 V
Efficiency
98.91%
Input Voltage
480
Load capacity
150 kVA
Number of wires
3/4
Operating Temperature
-10° to 40°C
Color
Gray
Communication
No
Volt ampere rating
150000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.