Knowledge Search
Download document () of 20

TC-25PK4

Eaton Bussmann series Type TC plug fuse, plug fuse, time delay, packaging quantity 4, 25 A, 125 Vac, 10 kAIC interrupt rating, threaded mount, duel element, plastic body, brass thread, edison base, spring-loaded design, 1.16 in diameter

General specifications

Product Name
Eaton Bussmann series Type TC plug fuse
Catalog Number
TC-25PK4
UPC
051712578424
Product Length/Depth
1.18 in
Product Height
1.16 in
Product Width
1.21 in
Product Weight
0.5 lb
Compliances
Contact factory
Product Type
Plug fuse

Electrical Ratings

Amperage Rating
25 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Box cover units for small motor overload protection
Base
Edison
Design
Spring-loaded
Mounting method
Threaded
Special features
Packaging quantity 4

Physical Details

Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.