Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Discover other Eaton products and accessories built to enhance this product.
WCF100RN
Eaton Bussmann Series WCF Fuse, Wind CUBEFuse Holder, Non-indicating, Finger safe, 100 A, CF class, Dual element, Glass filled PES material, Fits 690 V WCF Holder, CUBEFuse type
TCF90RNW
Eaton Bussmann series TCF fuse, Finger safe, 690 Vac, 90A, 30kA, Non-Indicating, Time delay, inrush current withstand, Class CF, CUBEFuse, Glass filled PES
WCF80RN
Eaton Bussmann Series WCF Fuse, Wind CUBEFuse Holder, Non-indicating, Finger safe, 80 A, CF class, Dual element, Glass filled PES material, Fits 690 V WCF Holder, CUBEFuse type
WCF90RN
Eaton Bussmann Series WCF Fuse, Wind CUBEFuse Holder, Non-indicating, Finger safe, 90 A, CF class, Dual element, Glass filled PES material, Fits 690 V WCF Holder, CUBEFuse type
TCF100RNW
Eaton Bussmann series TCF fuse, Finger safe, 690 Vac, 100A, 30kA, Non-Indicating, Time delay, inrush current withstand, Class CF, CUBEFuse, Glass filled PES
TCF70RNW
Eaton Bussmann series TCF fuse, Finger safe, 690 Vac, 70A, 30kA, Non-Indicating, Time delay, inrush current withstand, Class CF, CUBEFuse, Glass filled PES
WCF70RN
Eaton Bussmann Series WCF Fuse, Wind CUBEFuse Holder, Non-indicating, Finger safe, 70 A, CF class, Dual element, Glass filled PES material, Fits 690 V WCF Holder, CUBEFuse type
TCF80RNW
Eaton Bussmann series TCF fuse, Finger safe, 690 Vac, 80A, 30kA, Non-Indicating, Time delay, inrush current withstand, Class CF, CUBEFuse, Glass filled PES
Contact information
+1-636-394-2877
Contact information
+1-636-394-2877
Find a Bussmann series product distributor near you.
Ask our application engineers about Bussmann Class CF fuse blocks and holders.