Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series TCFH modular fuse holder
Catalog Number
TCFH60NW
UPC
051712357777
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.22 LB
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Type
Modular fuse holder
Class
Class CF
Voltage rating
690 V
Amperage Rating
1-60A
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class CF fuse blocks and holders.