Knowledge Search
Download document () of 20

TJS350

Eaton Edison TJS fuse, 350 A, Class T, Non-indicating, 200 kAIC at 600 Vac, Standard

General specifications

Product Name
Eaton Edison TJS fuse
Catalog Number
TJS350
UPC
782634807346
Product Length/Depth
3.63 in
Product Height
1.6 in
Product Width
0.001 in
Product Weight
0.46 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
350 A
Interrupt rating
200 kAIC at 600 Vac

Physical details

Packaging type
Standard

General information

Class
Class T
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.