Download document () of 20
We make what matters work*

TLM406NC

Power It! 4-Outlet Power Strip, 6 ft. (1.83 m) Cord

  • Rugged metal case
  • Lifetime limited warranty (Worldwide)
  • Illuminated on/off switch with cover
  • 15-amp circuit breaker
  • Keyhole mounting slots
  • 4 outlets
  • 6-ft. (1.83 m) power cord

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 4 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
TLM406NC
UPC
037332134370
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
8.75 in
Product Weight
1.4 lb
Warranty
Limited lifetime
Compliances
RoHS
CE Marked
UKCA
Certifications
UL Listed
cUL Listed
Global Catalog
TLM406NC
Product Type
Power strip

Input specifications

Input Cord Gauge (AWG)
14 AWG
Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120 VAC
Input Plug Type
NEMA 5-15P

Output specifications

Frequency Compatibility
50/60 Hz
Output Receptacles
5-15R
Circuit breaker
15
Overload Protection
15A circuit breaker
Transformer Accommodation
Transformer Accommodation
Outlet Orientation
Single row of 4
Total Outlets
4

Additional specifications

Switches
Lighted 2 position switch controls power to all outlets

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton