Download document () of 20
We make what matters work*

TLM610CPAM

surge tower wih 6AC/2USB-A/1Quick Charge/3 pockets/AM protection/casters or bolts to ground; product will be silver

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1000 joules to defend your valuable electronic components against power surges and spikes. The 10 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This {VoltageCompatibilityVAC} V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM610CPAM
Product Length/Depth
12.99 in
Product Height
39.7 in
Product Width
12.9 in
Product Weight
24.69 lb
Compliances
FCC Class B
RoHS
Certifications
CSA Std. C22.2
UL 60950-1
NOM
Global Catalog
TLM610CPAM
Product Type
Surge protector

Product specifications

Surge Style
TW - TOWER
Circuit breaker
12
Frequency rating
60 Hz
Number of Charging Ports
4
Device Compatibility
  • Amazon Kindle
  • Laptop
  • Phone
  • Tablet
EMI / RFI Filtering
41.09dB
Immunity
Conforms to IEE 587/ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
UL1449 Let Through Rating
300300300
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
10 Foot
Power Cord Color
Black and White Braided Cord
Housing Color
Black
Material
Steel
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner's manual
TLM610CPAM 5-Port Mobile Power Tower and USB Charging Station
Charging Ports / Amps
2.1A
2.4A
3.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Antimicrobial
Overcharge Protection
Mounting Holes or Slots
UL Certified
Metal Case
USB Charging
Product Highlights
K-slot lock helps keep the tower secure in public places
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
USB-C Quick Charge port provides up to 60W of charging power to compatible devices
5V USB-A ports (2x 2.4A, 2x 2.1A) provide charging power for smartphones and tablets
1000 joules protect your valuable electronics against dangerous surges and spikes
Charging Port Type
USB A (FEMALE)
Plug Color
White
AC Suppression Joule Rating
1000
AC Suppression Response Time
< 1ns
Charging Amps per Port
  • 2.1A
  • 2.4A
  • 3.1A
Charging Form Factor
Tower
Maximum Surge Amps
1000
Total Outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.