Download document () of 20
We make what matters work*

TLM615NC20

Power It! 6-Outlet Power Strip, 15 ft. (4.57 m) Cord, 5-20P Plug, Metal Housing

  • Keyhole mounting slots
  • Rugged metal case
  • Lifetime limited warranty (Worldwide)
  • Rated for 20-amp electrical service
  • 15-ft. (4.57 m) power cord with NEMA 5-20P plug
  • Illuminated on/off switch with cover
  • 6 NEMA 5-15/20R outlets

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 6 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
TLM615NC20
UPC
037332134394
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
13.75 in
Product Weight
3.6 lb
Warranty
Limited lifetime
Compliances
RoHS
CE Marked
UKCA
Certifications
UL Listed
cUL Listed
Global Catalog
TLM615NC20
Product Type
Power strip

Input specifications

Input Cord Gauge (AWG)
14 AWG
Recommended Electrical Service
20A 120V
Voltage Compatibility (VAC)
120 VAC
Input Plug Type
NEMA 5-20P

Output specifications

Frequency Compatibility
50/60 Hz
Output Receptacles
5-15/20R
Circuit breaker
20
Overload Protection
20A circuit breaker
Transformer Accommodation
Transformer Accommodation
Outlet Orientation
Single row of 6
Total Outlets
6

Additional specifications

Switches
Lighted 2 position switch controls power to all outlets

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton