Protect It! 6-Outlet Industrial Safety Surge Protector, 6 ft. Cord, 900 Joules, Outlet Covers
Industrial-Grade Surge Protector Safeguards Your Sensitive Electronics
Ideal for your factory floors, basements, garages, warehouses, automotive plants and other industrial facilities, this 120V safety surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your sensitive components against power surges and spikes.
{TotalOutlets} NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your air compressor, power tools, work lights, pumps and other electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Safety covers are included to shield unused outlets from dust and other debris.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
The surge suppressor filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features
The lighted on/off switch with integrated circuit breaker provides one-touch control over connected equipment. An LED lets you know when your connected devices are properly protected. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The housing’s high-visibility, OSHA-compliant yellow finish alerts you to potentially hazardous situations.
Mounting and Cable Management Made Easy
Integrated keyhole slots on the bottom panel allow for secure mounting on walls, under desks or along workbenches, reducing trip hazards and keeping workspaces tidy. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.
| Product Name |
Eaton Tripp Lite series Protect It surge protector
|
| Catalog Number |
TLM626SA
|
| UPC |
037332140104
|
| Product Length/Depth |
5 in
|
| Product Height |
7.3 in
|
| Product Width |
13.7 in
|
| Product Weight |
1.46 lb
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
UL 1449 cUL Listed |
| Global Catalog |
TLM626SA
|
| Product Type |
Surge protector
|
| Surge Style |
|
| Switches |
Lighted on/off power switch
|
| Circuit breaker |
15
|
| Frequency rating |
60 Hz
|
| Diagnostic LED Details |
1 green "protected" LED confirms surge suppression is present
|
| Protection Modes |
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
|
| Receptacle Color |
BLACK
|
| Transformer Accommodation |
Transformer Accommodation
|
| Input Cord Details |
SJT
|
| Power Cord Color |
Yellow
|
| Housing Color |
Yellow
Yellow and Black |
| Outlet Orientation |
1 single row of 6
|
| Outlet Safety Covers Detail |
Includes 4 outlet safety covers
|
| Material |
Metal
|
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
4 safety covers
Owner's manual TLM626SA Safety Surge Suppressor |
| Product Features |
Mounting Holes or Slots
Outlet Safety Covers UL Certified Diagnostic LED(s) Metal Case Automatic Shut-Off Right-Angle Outlets |
| Product Highlights |
Rugged metal case
6 outlets (including transformer outlets and 4 safety covers) 900 joule rating 6 ft. cord |
| Plug Color |
Blue
White |
| Cord Gauge Type |
|
| Maximum Surge Amps |
45000
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.