Download document () of 20
We make what matters work*

TLM704SA

7-Outlet Industrial Safety Surge Protector - 4 ft. Cord, 450 Joules, Metal Housing

7-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1500 joules to defend your valuable electronic components against power surges and spikes. The 4 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 7 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM704SA
UPC
037332285164
Product Length/Depth
1.4 in
Product Height
12.1 in
Product Width
2.3 in
Product Weight
1.3 lb
Warranty
Limited lifetime
Certifications
CSA Std. C22.2
UL Listed
UL 1449
Global Catalog
TLM704SA
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Wire Gauge (AWG)
14 AWG
Circuit breaker
15
Frequency rating
60 Hz
Connected Equipment Insurance (U.S., Canada and Puerto Rico)
$10,000 Ultimate Lifetime Insurance
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System
Diagnostic LED Details
1 green "protected" LED confirms surge suppression is present
EMI / RFI Filtering
Up to 20 dB
Overload Protection
Combo power switch and circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
167mm
Transformer Accommodation
Transformer Accommodation
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
4 Foot
Power Cord Color
Yellow
Housing Color
Black
Yellow
Outlet Orientation
1 single row of 6
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
(4) Safety covers
TLM704SA 7-Outlet Industrial Safety Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
Metal Case
Product Highlights
4 ft. input cord with NEMA 5-15P plug connects to a nearby wall outlet
$10,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
7 NEMA 5-15R outlets distribute AC power to connected workplace equipment
Durable metal housing designed to stand up to harsh environments, such as factories
450 joules protect your valuable electronics against dangerous surges and spikes
Lifetime limited warranty (Worldwide)
Plug Color
White
Blue
AC Suppression Joule Rating
1500
Output Capacity (Watts)
1800
AC Suppression Response Time
< 1 ns
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
60000
Total Outlets
7

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.