Power It! 8-Outlet Safety Power Strip, 15 ft. (4.57 m) Cord, Hang Holes, Cord Wrap, Outlet Covers
Safely Distributes Power to Equipment in Harsh Environments
This safety power strip delivers reliable AC power distribution in the most challenging settings, including construction sites, warehouses, manufacturing centers, garages, laboratories and concert venues. 8 NEMA 5-15R outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Whether you're powering heavy-duty tools at a job site, managing multiple devices in a lab or organizing a workstation in a manufacturing facility, this power strip provides robust performance and valuable safety features.
Built-In Safety Features for Peace of Mind
A lighted on/off switch doubles as a 15-amp circuit breaker, offering overload protection and easy power control. Safety outlet covers shield unused ports from dust, debris and accidental contact, ensuring compliance with workplace safety standards. The durable metal housing withstands the rigors of industrial, commercial and workshop environments. The housing’s high-visibility, OSHA-compliant yellow finish alerts you to potentially hazardous situations.
Mounting and Cable Management Made Easy
Integrated keyhole slots on the bottom panel allow for secure mounting on walls, under desks or along workbenches, reducing trip hazards and keeping workspaces tidy. A 14 - 20ft (4 - 6M) grounded cord connects the power strip to a compatible AC outlet.
| Product Name |
Eaton Tripp Lite series Power It power strip
|
| Catalog Number |
TLM815NS
|
| UPC |
037332140159
|
| Product Length/Depth |
1.57 in
|
| Product Height |
10.26 in
|
| Product Width |
5.13 in
|
| Product Weight |
3.42 lb
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
TLM815NS
|
| Product Type |
Power strip
|
| Circuit breaker |
15
|
| Device Compatibility |
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Overload Protection |
15A circuit breaker
|
| Receptacle Color |
BLACK
|
| Recommended Electrical Service |
15A 120V
|
| Slot or Hole Mount Measurement (Center to Center) |
145mm
|
| Storage Temperature Range |
5° to 104°F (-15° to 40°C)
|
| Transformer Accommodation |
Transformer Accommodation
|
| Input Cord Gauge (AWG) |
14 AWG
|
| Cord Length |
14 - 20ft (4 - 6M)
|
| Power Cord Color |
Yellow
|
| Housing Color |
Yellow
Black Yellow and Black |
| Outlet Orientation |
1 bank of 5, 1 bank of 3 (transformer outlets)
|
| Outlet Safety Covers Detail |
Includes 4 outlet safety covers
|
| Outlet Spacing |
Distance between standard outlets = 1 in.; Distance between transformer outlets = 2 in.
|
| Outlets Measurement (Center to Center) |
Distance between standard outlets = 1 in.; Distance between transformer outlets = 2 in.
|
| Color |
Yellow
Black |
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
4 safety covers
Owner's manual TLM815NS Safety Power Strip |
| Frequency Compatibility |
60 Hz
|
| Frequency Rating |
60 Hz
|
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Input Cord Gauge Type |
|
| Material |
Metal
|
| Switches |
Combination AC circuit breaker and 2 position red illuminated on/off power switch
|
| Voltage Compatibility (VAC) |
120 VAC
|
| Power Strip Style |
Strip
|
| Product Features |
Integrated Cord Clip
Outlet Safety Covers Built-In Circuit Breaker Right-Angle Outlets Mounting Holes or Slots |
| Charging Form Factor |
Strip
|
| Plug Color |
Blue
White |
| Total Outlets |
8
|
Support from Eaton