Download document () of 20
We make what matters work*

TLP1008TEL

Protect It! 10-Outlet Surge Protector, 8 ft. (2.43 m) Cord with Right-Angle Plug, 2395 Joules, Tel/DSL Protection, Black Housing

10-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 2395 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 10 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP1008TEL
UPC
037332119063
Product Length/Depth
1.8 in
Product Height
11.8 in
Product Width
5.3 in
Product Weight
1.95 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 497A
UL 1449
UL Listed
CSA Std. C22.2
cUL Listed
CSA C22.2.
Global Catalog
TLP1008TEL
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and two-position on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 40 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
108 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V - UL Verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Metallic silver
Outlet Orientation
Two rows of outlets, including 4 widely spaced for transformers
Outlet Safety Covers Detail
Includes built-in sliding outlet safety covers
Outlet Spacing
Between Standard Outlets = 28.4mm; Between Standard and Transformer Outlets = 56.8mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 28.4mm; Between Standard and Transformer Outlets = 56.8mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner's manual
TLP1008TEL Protect It! 10-Outlet Surge Protector, Black Housing
RJ11 telephone cable, 6-ft. (1.83 m)
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Mounting Holes or Slots
Automatic Shut-Off
Outlet Safety Covers
Diagnostic LED(s)
Right-Angle Plug
Telephone/DSL Protection
Product Highlights
$150,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Lifetime limited warranty (Worldwide)
8-ft. (2.43 m) AC power cord with right-angle NEMA 5-15P plug
10 NEMA 5-15R outlets, including 4 for bulky transformers
15A resettable circuit breaker prevents dangerous overloads
Filters out threatening EMI/RFI line noise
2395-joule surge protection rating
Plug Color
White
AC Suppression Joule Rating
2395
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
120000
Operating Humidity Range
20% to 85% RH
Total Outlets
10

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.