Download document () of 20
We make what matters work*

TLP1208TEL

Protect It! 12-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 2160 Joules, Tel/Modem Protection

12-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 2160 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 12 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP1208TEL
UPC
037332152503
Product Length/Depth
10.3 in
Product Height
1.54 in
Product Width
2.72 in
Product Weight
2.09 lb
Compliances
RoHS
FCC Part 68
Certifications
UL 1449
UL Listed
CSA Std. C22.2
NOM
cUL Listed
CSA C22.2.
Global Catalog
TLP1208TEL
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Two-position on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 40 dB
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 152 mm; Distance between vertical tabs = 73.5 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330V L-G, 400V L-N, 400V N-G
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Two rows of outlets, including 4 widely spaced for transformers
Outlet Spacing
Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
6-ft. (1.83 m) RJ11 telephone cord
Instruction manual with warranty information
TLP1208TEL surge suppressor
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Automatic Shut-Off
Diagnostic LED(s)
Mounting Holes or Slots
Right-Angle Plug
Telephone/DSL Protection
Product Highlights
4 transformer spaces
12 outlets / 8-ft. (2.43 m) cord
2160 joule rating
1 in/2 out tel/modem surge protection
Plug Color
White
AC Suppression Joule Rating
2160
Output Capacity (VA)
15
Output Capacity (Watts)
1875
AC Suppression Response Time
< 1 ns
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
144000
Operating Humidity Range
10% to 90% RH
Total Outlets
12

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.