Eco-Surge 12-Outlet Home/Business Theater Surge Protector, 10 ft. (3.05 m) Cord, 3600 Joules - Accommodates 8 Transformers
{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
| Product Name |
Eaton Tripp Lite series Protect It surge protector
|
| Catalog Number |
TLP1210SATG
|
| UPC |
037332152541
|
| Product Length/Depth |
8.7 in
|
| Product Height |
13.3 in
|
| Product Width |
2.4 in
|
| Product Weight |
2.55 lb
|
| Compliances |
RoHS
FCC Part 68 |
| Certifications |
NOM
UL 1449 CSA Std. C22.2 UL Listed cUL Listed |
| Global Catalog |
TLP1210SATG
|
| Product Type |
Surge protector
|
| Surge Style |
|
| Frequency rating |
60 Hz
|
| Input Plug Features |
Right Angle (36D)
|
| Network Compatibility |
100 Mbps (Fast Ethernet)
|
| Protection Modes |
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
|
| Receptacle Color |
GREEN; GRAY
|
| Transformer Accommodation |
Transformer Accommodation
|
| UL1449 Let Through Rating |
330, 400, 400
|
| Input Cord Details |
SJT
|
| Power Cord Color |
Gray
|
| Housing Color |
Gray
|
| Material |
Plastic
|
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
6-ft. (1.83 m) network cable
TLP1210SATG Eco Home/Business Theater Surge Suppressor Instruction manual with warranty information 6-ft. (1.83 m) gold coax cable |
| Product Features |
Diagnostic LED(s)
Automatic Shut-Off Network (Ethernet) Protection Telephone/DSL Protection UL Certified Mounting Holes or Slots Cable (Coax) Protection Right-Angle Plug |
| Product Highlights |
2-line digital gold coax connectors
3600 joule rating 1-line tel/modem/network (100BaseT, high-speed) surge protection 12 outlets / 10-ft. (3.05 m) cord Unique Netbook Switch allows user to select wattage Auto/manual switch offers green energy savings or standard protection |
| Plug Color |
Blue
White |
| Cord Color |
Gray
|
| Cord Gauge Type |
|
| Maximum Surge Amps |
228000
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.