Download document () of 20
We make what matters work*

TLP128TTUSBB

Protect It! 12-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 4320 Joules, Tel/Modem/Coax Protection, 2 USB Ports, Black

12-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 4320 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 12 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP128TTUSBB
UPC
037332209788
Product Length/Depth
1.38 in
Product Height
13.58 in
Product Width
7.87 in
Product Weight
1.86 lb
Warranty
Limited lifetime
Compliances
FCC Part 68
RoHS
Certifications
UL Listed
UL 1449
cUL Listed
CSA Std. C22.2
NOM
CSA C22.2.
Global Catalog
TLP128TTUSBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 40 dB
Input Plug Features
Right Angle
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 75 mm; Distance between vertical tabs = 41.6 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
800/800/800
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP128TTUSBB Protect It! 12-Outlet Surge Protector
Owner’s manual
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
UL Certified
Telephone/DSL Protection
Cable (Coax) Protection
Right-Angle Plug
USB Charging
Diagnostic LED(s)
Product Highlights
4320 joules protect your valuable electronics against dangerous surges/spikes/line noise
Lifetime limited warranty (Worldwide)
RJ11 and coaxial cable connectors protect phone/fax/modem/cable/satellite equipment
$150,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
12 total NEMA 5-15R outlets—6 are designed to accommodate bulky transformers
2 USB ports share 2.1A for fast charging of phone, laptop and other mobile devices
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protecting computers, modems, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filtering potentially damaging line noise to improve connected equipment’s performance and lifespans
  • Charging a smartphone, tablet or other USB devices via the dual USB ports
AC Suppression Joule Rating
4320
AC Suppression Response Time
< 1 ns
Cable (Coax) Protection Details
1 line
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
12

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.