Download document () of 20
We make what matters work*
To be discontinued

TLP310USBCW

3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing

{TotalOutlets}-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of {ACSuppressionJouleRating} joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into {TotalOutlets} NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP310USBCW
UPC
037332224897
Product Length/Depth
5.51 in
Product Height
1.94 in
Product Width
1.76 in
Product Weight
2.34 lb
Compliances
RoHS
Certifications
UL Listed
UL 1449
Global Catalog
TLP310USBCW
Product Type
Surge protector

Product specifications

Surge Style
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
15.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
X1 Green LED - Protected
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
WHITE
Recommended Electrical Service
120V
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
1000
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Input Cord Length Details
Power Cord Color
Gray
Material
Plastic
Mounting Details
Mounting hardware
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP310USBCW Protect It! 3-Outlet Surge Protector
Mounting hardware
Desk clamp
Owner’s manual
Charging Ports / Amps
3.1A
Charging Method
USB
Product Features
USB Charging
Mounting Accessory Included
Built-in Desk Clamp
Diagnostic LED(s)
UL Certified
Product Highlights
510 joules of surge suppression
3 NEMA 5-15R outlets power most computers and peripherals
10-ft. (3.05 m) power cord reaches distant AC outlets
Clamps firmly to most desks, tables and flat surfaces. Clamp adjusts from .59 to 1.77"
2 USB ports (3.1A total) for charging mobile devices
Charging Port Type
USB A (FEMALE)
Plug Color
Blue
White
Application
  • Supplies power and charging in a limited amount of space, making it perfect for homes and offices, as well as college dorms and hotel rooms
  • Safeguards your computer, printer and peripherals from dangerous surges
  • Shields TVs, DVD players, video game consoles, streaming media players, sound systems and device chargers from surges
  • Charges your equipment while keeping it safe
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.1A
Charging Form Factor
Strip
Included Mounting Accessory
Mounting hardware

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.