Download document () of 20
We make what matters work*

TLP366CUBEUSBB

Protect It! 3-Outlet Power Cube Surge Protector - 6 USB-A Ports (7.2A Shared), 6 ft. (1.83 m) Cord, 540 Joules, Black

3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 540 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 3 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP366CUBEUSBB
UPC
037332238528
Product Length/Depth
3.2 in
Product Height
3.15 in
Product Width
3.15 in
Product Weight
1.04 lb
Compliances
RoHS
Certifications
UL Listed
CSA Std. C22.2
NOM
UL 1449
CSA C22.2.
Global Catalog
TLP366CUBEUSBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
6
Total Charging Watts
33
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
UL1449 Let Through Rating
500
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP366CUBEUSBB Protect It! 3-Outlet Surge Protector Power Cube, Black
Charging Ports / Amps
2.4A
4.2A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
USB Charging
Automatic Shut-Off
Diagnostic LED(s)
UL Certified
Product Highlights
6 USB-A ports provide charging power for phones, tablets and other mobile devices
6-ft. (1.83 m) pivoting cord with right-angle NEMA 5-15P plug allows flexibility in placing the cube
Green LED reassures you at a glance that your connected electronics are protected
$50,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
3 NEMA 5-15R outlets distribute AC power to connected home/office equipment
540 joules protect your valuable electronics against dangerous surges and spikes
Lifetime limited warranty (Worldwide)
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
540
AC Suppression Response Time
< 1ns
Charging Amps per Port
  • 2.4A
  • 4.2A
Cord Color
Black
Cord Gauge Type
14 gauge
Operating Humidity Range
10% to 90% RH
Total Outlets
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.