Download document () of 20
We make what matters work*

TLP368CUBEUAM

Safe-IT 3-Outlet Cube Surge Protector, 5-15R Outlets, 6 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection

3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 540 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 3 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP368CUBEUAM
UPC
037332265791
Product Length/Depth
3.32 in
Product Height
3.59 in
Product Width
3.59 in
Product Weight
1.2 lb
Compliances
RoHS
Certifications
UL 1449
Global Catalog
TLP368CUBEUAM
Product Type
Surge protector

Product specifications

Surge Style
CB - CUBE
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Charging Ports Details
  • 2 x USB-A (2.4A Shared)
  • 4 x USB-A (4.8A Shared)
Number of Charging Ports
6
Total Charging Amps
7.2A
Total Charging Watts
36
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Input Plug Features
Right Angle (36D)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
UL1449 Let Through Rating
500
Cord Length
8 Foot
Power Cord Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner's manual
TLP368CUBEUAM 3-Outlet Cube Surge Protector
Charging Ports / Amps
2.4A
4.8A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Right-Angle Plug
USB Charging
Antimicrobial
Diagnostic LED(s)
Automatic Shut-Off
UL Certified
Product Highlights
Lifetime limited warranty (Worldwide)
$50,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
8 ft. pivoting cord with right-angle NEMA 5-15P plug allows flexibility in placing the cube
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
540 joules protect your valuable electronics against dangerous surges and spikes
3 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
6 USB-A ports provide charging power for phones, tablets and other mobile devices
Charging Port Type
USB A (FEMALE)
Plug Color
White
AC Suppression Joule Rating
540
AC Suppression Response Time
< 1 ns
Charging Amps per Port
  • 2.4A
  • 4.8A
Cord Color
Black
Cord Gauge Type
14 gauge
Total Outlets
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.