Download document () of 20
We make what matters work*

TLP606UCTOWER

6-Outlet Surge Protector Tower, 3x USB-A, 1x USB-C, 8 ft. Cord, 5-15P Plug, 1800 Joules, Black

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1800 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This {VoltageCompatibilityVAC} V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP606UCTOWER
UPC
037332260307
Product Length/Depth
4 in
Product Height
7.8 in
Product Width
5.9 in
Product Weight
0.0001 lb
Compliances
RoHS
FCC Part 68
Certifications
UL Listed
UL 1449
NOM
cUL Listed
UL 497A
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP606UCTOWER
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
TW - TOWER
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
4
Total Charging Watts
30.5
Device Compatibility
  • Phone
  • Tablet
Diagnostic LED Details
Yes
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
Yes
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
L-N, L-G, N-G 800,800,800
Input Cord Details
SJT-B
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black and Gray Braided
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP606UCTOWER 6-Outlet Surge Protector Tower, Black
Owner's manual
Charging Ports / Amps
3.1A
3A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
USB Charging
Diagnostic LED(s)
UL Certified
Product Highlights
Ideal for conference tables, home offices and other areas with multiple mobile devices
Right-angle NEMA 5-15P plug with braided 8 ft. cord allows connection in tight spaces
1800 joules protect your valuable electronics against dangerous surges and spikes
USB-C and USB-A ports provide fast charging of phones, tablets and other mobile devices
6 NEMA 5-15R outlets spaced widely apart to accommodate bulky transformers
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
Application
  • Ensure critical devices, such as laptops and tablets, stay fully powered and charged during important conferences and meetings
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge a smartphone and tablet via USB without taking up available AC outlets
AC Suppression Joule Rating
1800
AC Suppression Response Time
< 1 ns
Charging Amps per Port
  • 3.1A
  • 3A
Operating Humidity Range
20% to 85% RH
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.