Download document () of 20
We make what matters work*

TLP610COILAM

6AC/AM Protection/10ft Coiled Cord/AM Protection; product will be black (TLP610COILAM)

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 300 joules to defend your valuable electronic components against power surges and spikes. The 10 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP610COILAM
Product Length/Depth
1.85 in
Product Height
1.69 in
Product Width
9.45 in
Product Weight
2.76 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
TLP610COILAM
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
UL1449 Let Through Rating
500V all 3 lines
Cord Length
10 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP610COILAM 6-Outlet Surge Protector, Black
Owner's manual
Input Nominal Voltage
120 VAC
120V AC
Product Features
Antimicrobial
Mounting Holes or Slots
UL Certified
Product Highlights
300 joules protect your valuable electronics against dangerous surges and spikes
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
Lighted on/off switch gives you complete one-touch control over connected equipment
10 ft. coiled input cord allows flexibility in placing devices away from wall outlet
Plug Color
White
AC Suppression Joule Rating
300
AC Suppression Response Time
< 1 ns
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Total Outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.